alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

High Purity

High Purity Filter

High Purity Filters

  • Meet stringent ultrahigh-purity gas system filtering requirements of SEMI E49.8-96 (SCF series)
  • Have inline, all-welded construction (FW Series)

All-Welded Inline Filters (FW Series)

Specifications

Working Pressure Up to 6000 psig (413 bar)
Differential Pressure Up to 600 psi (41.3 bar)
Temperature –20 to 900°F (–28 to 482°C)
Body Material 316 stainless steel
Element
Material Sintered 316L stainless steel or pleated mesh stainless steel
Nominal Pore Size 0.5 through 15 µm
End Connections
Type Swagelok tube fitting, NPT, VCR® face seal fittings
Size 1/4 in.; 6 mm

Ultrahigh-Purity (UHP) Gas Filters (SCF Series)

Specifications

Working Pressure Up to 3000 psig (206 bar)
Differential Pressure Up to 145 psi (10 bar)
Temperature Up to 122°F (50°C)
Maximum Flow Rate 2700 std L/min
Body Material 316L VAR stainless steel
Internal Surface Finish Electropolished, 5 µin (0.13 µm) Ra
Element
Material High-purity alumina
Removal Rating > 99.999999 % at 0.003 µm
End Connections
Type VCR face seal fittings
Size 1/4, 1/2, and 3/4 in.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.