alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Snoop® Liquid Leak Detector

Snoop® Liquid Leak Detector

Swagelok® Liquid Leak Detectors

ShopCatalog

Snoop® and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas. Sustained bubble action works even on very small leaks and vertical surfaces. Flexible snooper tube extends for hard-to-reach areas. Does not contain chlorine, aliphatic amines, or ammonium compounds. Dries clean, without staining.

Snoop Liquid Leak Detector

Specifications

Temperature Rating 27 to 200°F (–2 to 93°C)

Meets the performance requirements of:

  • MIL-PRF-25567 Leak Detector Compound, Oxygen Systems, Type I, 1 to 70°C (33 to 158°F)
  • NFPA 52 Section 6-12.2 Leak Testing Compressed Natural Gas Vehicular Fuel System
  • EPA Part 60, Appendix A, Method 21, Section 4.3.3 Alternative Screening Procedures

Real Cool Snoop Liquid Leak Detector

Specifications

Temperature Rating –65 to 200°F (–54 to 93°C)

Meets the performance requirements of:

  • MIL-PRF-25567 Leak Detector Compound, Oxygen Systems, Type II, –54 to 1°C (–65 to 33°F)
  • NFPA 52 Section 6-12.2 Leak Testing Compressed Natural Gas Vehicular Fuel System
  • EPA Part 60, Appendix A, Method 21, Section 4.3.3 Alternative Screening Procedures Using Soap Solutions

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.