The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Fluorocarbon FKM Seal Kit for 8CP and 8CPA Series Poppet Check Valve, 75 Durometer, Uniform Size 110
Log in or Register to view price
Overview
C Series Seal Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures; Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
Attribute | Value |
---|---|
Body Material | Fluorocarbon FKM |
For Series | 8CP and 8CPA |
O-Ring Material | 75 Durometer, Uniform Size 110 |
eClass (4.1) | 37010633 |
eClass (5.1.4) | 27300400 |
eClass (6.0) | 23070000 |
eClass (6.1) | 23070000 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
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
EP70-4C-K4 | Ethylene Propylene | - | - | - | - | View Product |
K-FCBR-90-OR-906 | Fluorocarbon FKM | - | - | - | - | View Product |
K-FCBR-90-OR-908 | Fluorocarbon FKM | - | - | - | - | View Product |
KZ75-4C-K4 | Kalrez | - | - | - | - | View Product |
KZ75-8C-K4 | Kalrez | - | - | - | - | View Product |
T-4C-K4 | PTFE | - | - | - | - | View Product |
VI70-4C-K4 | Fluorocarbon FKM | - | - | - | - | View Product |
VI70-8C-K4 | Fluorocarbon FKM | - | - | - | - | View Product |
VI90-4C-K4 | Fluorocarbon FKM | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.