The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Overview
O-Rings
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
There are no files or catalogs associated to this product
Specifications
Attribute | Value |
---|---|
Body Material | PTFE |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | Uniform O-Ring Size 010 |
Flow Restrictor | No |
eClass (4.1) | 37010602 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071601 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31181506 |
UNSPSC (10.0) | 31181506 |
UNSPSC (11.0501) | 31181506 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401503 |
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
T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | View Product |
VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | View Product |
VT-7-OR-010 | Fluorocarbon FKM | Uniform O-Ring Size 010 | - | - | - | View Product |
VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | View Product |
VT-7-OR-014 | Fluorocarbon FKM | Uniform O-Ring Size 014 | - | - | - | View Product |
VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | View Product |
VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | View Product |
VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.