text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece 60 Series Thermal Service Ball Valve, Alloy X-750 Seats, 1 in. FNPT

Part #: SS-T65MF16

Add To Favorites

Overview

Thermal Service 2-Way Straight Pattern

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.

Specifications

Attribute Value
Ball/Stem Material S17400 Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Connection 2 Size 1 in.
Connection 2 Type Female NPT
CV Maximum 38
Fastener Material 316 Stainless Steel
Feature Thermal Service
Flange Seal Material Grafoil®
Flow Pattern 2-Way, Shutoff, Straight
Handle Color No Sleeve
Handle Style Lever
Room Temperature Pressure Rating 1000 PSIG @ 100°F /68.9 BAR @ 37°C
Seat Material Alloy X-750
Seat Spring Material 316 Stainless Steel
Service Class Thermal Service
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
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
SS-T63MF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-T63MS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-T63MS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-T63MS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-T63MS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-T63MS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-T65MS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.