The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Stem without Valve, 39.0 Cv, 1 in. Male NPT
Log in or Register to view price
Overview
Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
To Couple: Align stem with body. Pull body sleeve back.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1 in. |
Connection 1 Type | Male NPT |
CV Maximum | 26.0 - Coupled with a body |
Lubricant | Without lube on any components |
O-Ring Material | Fluorocarbon FKM |
Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
Pressure Rating Coupled at Room Temp | 4000 PSIG @ 70 °F /275 BAR @ 21 °C |
Series | QF16 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
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
B-QF12-S-12PF | Brass | 3/4 in. | Female NPT | - | - | View Product |
B-QF4-S-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
B-QF4-S-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-QF8-S-8PF | Brass | 1/2 in. | Female NPT | - | - | View Product |
SS-QF12-S-1210 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF12-S-12PF | 316 Stainless Steel | 3/4 in. | Female NPT | - | - | View Product |
SS-QF12-S-12PM | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
SS-QF16-S-1610 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF16-S-16PF | 316 Stainless Steel | 1 in. | Female NPT | - | - | View Product |
SS-QF4-S-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF4-S-4MS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread | - | - | View Product |
SS-QF4-S-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-QF4-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
SS-QF4-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-QF4-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-QF4-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
SS-QF8-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
SS-QF8-S-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-QF8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QF8-S-8FS | 316 Stainless Steel | 1/2 in. | Female ISO Parallel Thread | - | - | View Product |
SS-QF8-S-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | View Product |
SS-QF8-S-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
SS-QF8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
SS-QF8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.