The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Ultra-Torr Vacuum Fitting, Bored-Through Adapter, 1/2 in. Ultra-Torr Fitting x 3/4 in. Tube Stub
Log in or Register to view price
Overview
Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Step-by-step identification procedure for threads and end connections.
Adapter Fittings: KF to VCR® metal gasket face seal, VCO® O-ring face seal, NPT, Swagelok® tube fitting, and ultra-torr vacuum fitting; CF to VCR metal gasket face seal and Swagelok tube fitting
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Bored Through | Yes |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Ultra-Torr® Vacuum Fitting |
Connection 2 Size | 3/4 in. |
Connection 2 Type | Tube Stub |
Feature | Bored Through |
Flow Restrictor | No |
eClass (4.1) | 37070710 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
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
SS-12-UT-A-16 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Tube Stub | View Product |
SS-16-UT-A-20 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 1/4 in. | Tube Stub | View Product |
SS-1-UT-A-4BT | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
SS-2-UT-A-4 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
SS-2-UT-A-4BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
SS-2-UT-A-6 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
SS-2-UT-A-6BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
SS-4-UT-A-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
SS-4-UT-A-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
SS-4-UT-A-6BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
SS-4-UT-A-8 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
SS-4-UT-A-8BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
SS-6-UT-A-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
SS-6-UT-A-8 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
SS-6-UT-A-8BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
SS-8-UT-A-10 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | View Product |
SS-8-UT-A-10BT | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | View Product |
SS-8-UT-A-12 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Tube Stub | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.