The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 3/8 in. Swagelok Tube Fitting, SC-11 Cleaned, NO Actuator
Log in or Register to view price
Overview
Straight Pattern, with Actuator
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
Specifications
Attribute | Value |
---|---|
Actuator Model | 1 Series |
Actuator Operation Mode | Normally Open Spring Return |
Actuator Type | Pneumatic |
Bellows Material | 321 Stainless Steel |
Body Material | 316 Stainless Steel |
Body Seal | Gasket with soft seat |
Cleaning Process | Special Cleaning and Packaging (SC-11) |
Connection 1 Size | 3/8 in. |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | 3/8 in. |
Connection 2 Type | Swagelok® Tube Fitting |
CV Maximum | 0.86 |
Flow Pattern | Straight (2-way) |
Gasket | PTFE-Coated 316 SS Gasket |
Maximum Temperature, °F (°C) | 200 (93) |
Max Temperature Pressure Rating | 200°F @ 500 PSIG /93°C @ 34.4 BAR |
Minimum Temperature, °F (°C) | -20 (-28) |
Room Temperature Pressure Rating | 500 PSIG @ 100°F /34.4 BAR @ 37°C |
Service Class | General |
Stem Tip Material | PCTFE |
Stem Type | Conical |
Surface Finish | Standard |
Testing | Helium leak testing according to SCS-00020 |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010201 |
eClass (6.1) | 37010201 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141609 |
UNSPSC (11.0501) | 40141609 |
UNSPSC (13.0601) | 40141609 |
UNSPSC (15.1) | 40141609 |
UNSPSC (17.1001) | 40141600 |
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
SS-10BK-MM-1C | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
SS-12BK-MM-1C | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-4BK-1C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-4BK-1O | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-4BK-V51-1C | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
SS-4BK-V51-1CM | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
SS-4BK-VCR-1C | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-6BK-1C | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-6BK-MM-1C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-6BK-MM-1O | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-6BK-TW-1C | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 1/2 in. | Tube Butt Weld | View Product |
SS-8BK-1C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8BK-1O | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8BK-VCR-1C | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-8BK-VCR-1O | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-8BK-VCRVP-1C | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.