text.skipToContent text.skipToNavigation

Stainless Steel Tubing Insert, 5/16 in. OD x 1/4 in. ID

Part #: SS-505-4

Add To Favorites

Overview

Tubing Inserts

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

Attribute Value
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/16 in.
Connection 2 Size 1/4 in. ID
Connection 2 Type Plastic Tubing Insert
Flow Restrictor No
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142304
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141700
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
B-10M5-8M Brass 10 mm - 8 mm ID Plastic Tubing Insert View Product
B-1215-10 Brass 3/4 in. - 5/8 in. ID Plastic Tubing Insert View Product
B-405-170 Brass 1/4 in. - 0.17 in. ID Plastic Tubing Insert View Product
B-405-2 Brass 1/4 in. - 1/8 in. ID Plastic Tubing Insert View Product
B-405-3 Brass 1/4 in. - 3/16 in. ID Plastic Tubing Insert View Product
B-605-4 Brass 3/8 in. - 1/4 in. ID Plastic Tubing Insert View Product
B-6M5-4M Brass 6 mm - 4 mm ID Plastic Tubing Insert View Product
B-815-6 Brass 1/2 in. - 3/8 in. ID Plastic Tubing Insert View Product
B-8M5-6M Brass 8 mm - 6 mm ID Plastic Tubing Insert View Product
SS-1015-8 Stainless Steel 5/8 in. - 1/2 in. ID Plastic Tubing Insert View Product
SS-10M5-8M Stainless Steel 10 mm - 8 mm ID Plastic Tubing Insert View Product
SS-1215-10 Stainless Steel 3/4 in. - 5/8 in. ID Plastic Tubing Insert View Product
SS-1215-8 Stainless Steel 3/4 in. - 1/2 in. ID Plastic Tubing Insert View Product
SS-12M5-10M Stainless Steel 12 mm - 10 mm ID Plastic Tubing Insert View Product
SS-12M5-8M Stainless Steel 12 mm - 8 mm ID Plastic Tubing Insert View Product
SS-1615-12 Stainless Steel 1 in. - 3/4 in. ID Plastic Tubing Insert View Product
SS-1615-14 Stainless Steel 1 in. - 7/8 in. ID Plastic Tubing Insert View Product
SS-305-2 Stainless Steel 3/16 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-170 Stainless Steel 1/4 in. - 0.17 in. ID Plastic Tubing Insert View Product
SS-405-2 Stainless Steel 1/4 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-3 Stainless Steel 1/4 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-505-3 Stainless Steel 5/16 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-605-277 Stainless Steel 3/8 in. - 0.277 in. ID Plastic Tubing Insert View Product
SS-605-3 Stainless Steel 3/8 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-605-4 Stainless Steel 3/8 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-6M5-4M Stainless Steel 6 mm - 4 mm ID Plastic Tubing Insert View Product
SS-815-4 Stainless Steel 1/2 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-815-6 Stainless Steel 1/2 in. - 3/8 in. ID Plastic Tubing Insert View Product
SS-8M5-6M Stainless Steel 8 mm - 6 mm ID Plastic Tubing Insert View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.