The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCO O-Ring Face Seal Fitting, Male Tube Weld, 1/4 in. VCO Fitting x 1/4 in. Tube OD
Log in or Register to view price
Overview
Glands
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Features: Step-by-step identification procedure for threads and end connections.
Bodies with and without weld fittings.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | VCO® O-Ring Face Seal Gland |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Male Weld |
Flow Restrictor | No |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31163000 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142600 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 31160000 |
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
316L-4-VCO-3A | 316L Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | View Product |
316L-8-VCO-3A | 316L Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | View Product |
SS-12-VCO-3 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Tube Socket Weld | View Product |
SS-12-WVCO-1-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Male NPT | View Product |
SS-12-WVCO-6-1210 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Swagelok® Tube Fitting | View Product |
SS-16-VCO-3 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Gland | 1 in. | Tube Socket Weld | View Product |
SS-2-VCO-3 | 316 Stainless Steel | 1/8 in. | VCO® O-Ring Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
SS-4-VCO-3 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
SS-4-VCO-3-4TA | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-4-WVCO-1-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Male NPT | View Product |
SS-4-WVCO-1-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
SS-4-WVCO-6-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-4-WVCO-6-DF | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | VCO® O-Ring Face Seal Fitting | View Product |
SS-4-WVCO-7-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Female NPT | View Product |
SS-6-VCO-3 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Tube Socket Weld | View Product |
SS-8-VCO-3 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Tube Socket Weld | View Product |
SS-8-VCO-3-6TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-8-VCO-3-8MTW | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male Weld | View Product |
SS-8-VCO-3-8TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-8-WVCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male NPT | View Product |
SS-8-WVCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-8-WVCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8-WVCO-6-DF | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | VCO® O-Ring Face Seal Fitting | View Product |
SS-8-WVCO-7-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.