The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/2 in. MNPT x 1/2 in. FNPT, Vee Stem
Log in or Register to view price
Overview
Angle Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Female NPT |
CV Maximum | 0.73 |
Flow Pattern | Angle Pattern (2-way) |
Handle Style | Stainless Steel Bar |
Low Emissions Certified | Yes |
Maximum Temperature, °F (°C) | 600 (315) |
Max Temperature Pressure Rating | 600°F @ 3130 PSIG /315°C @ 215 BAR |
Minimum Temperature, °F (°C) | -65 (-53) |
Orifice | 0.250 in |
Room Temperature Pressure Rating | 6000 PSIG @ 100°F /413 BAR @ 37°C |
Stem Tip Material | 316 Stainless Steel |
Stem Type | Vee |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010203 |
eClass (6.1) | 37010203 |
UNSPSC (4.03) | 40141602 |
UNSPSC (10.0) | 40141602 |
UNSPSC (11.0501) | 40141602 |
UNSPSC (13.0601) | 40141602 |
UNSPSC (15.1) | 40141602 |
UNSPSC (17.1001) | 40141600 |
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
SS-1VM4-S4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-1VS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-20VM4-F4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
SS-OVM2-A-BKB | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.