The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Head Plug, 1 1/16-12 Male SAE/MS Straight Thread
Log in or Register to view price
Overview
Hex Head Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
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
Connection 1 Size | 1 1/16-12 in. |
Connection 1 Type | Male SAE/MS Straight Thread |
Flow Restrictor | No |
eClass (4.1) | 37020572 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 22560208 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 40141706 |
UNSPSC (10.0) | 40173507 |
UNSPSC (11.0501) | 40142313 |
UNSPSC (13.0601) | 40173507 |
UNSPSC (15.1) | 40173507 |
UNSPSC (17.1001) | 40173507 |
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
SS-16-PST | 316 Stainless Steel | 1 5/16-12 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-4-PST | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-6-PST | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-8-PST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.