The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose, 1/2 in. Hose Size, Gray
Log in or Register to view price
Overview
PB Series Rubber Hose
Find Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
This hose pocket guide provides information on selecting and ordering a Swagelok® hose or flexible tubing assembly solution.
Specifications
Attribute | Value |
---|---|
Body Material | Buna N |
Hose Color | Gray |
Hose Length | Determined by your authorized Sales and Service Center |
Hose Size | 1/2 in. |
Maximum Temperature, °F (°C) | 200 (93) |
Minimum Temperature, °F (°C) | -40 (-40) |
eClass (4.1) | 37110105 |
eClass (5.1.4) | 37110190 |
eClass (6.0) | 37110100 |
eClass (6.1) | 37110100 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142000 |
UNSPSC (11.0501) | 40142000 |
UNSPSC (13.0601) | 40142000 |
UNSPSC (15.1) | 40142000 |
UNSPSC (17.1001) | 39120000 |
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
K-PB-16-RD | Buna N | - | - | - | - | View Product |
PB-12 | Buna N | - | - | - | - | View Product |
PB-12-250 | Buna N | - | - | - | - | View Product |
PB-12-BK | Buna N | - | - | - | - | View Product |
PB-12-GY | Buna N | - | - | - | - | View Product |
PB-12-RD | Buna N | - | - | - | - | View Product |
PB-16 | Buna N | - | - | - | - | View Product |
PB-4 | Buna N | - | - | - | - | View Product |
PB-4-250 | Buna N | - | - | - | - | View Product |
PB-4-BK | Buna N | - | - | - | - | View Product |
PB-4-GR | Buna N | - | - | - | - | View Product |
PB-4-GY | Buna N | - | - | - | - | View Product |
PB-4-RD | Buna N | - | - | - | - | View Product |
PB-6 | Buna N | - | - | - | - | View Product |
PB-6-250 | Buna N | - | - | - | - | View Product |
PB-6-BK | Buna N | - | - | - | - | View Product |
PB-6-GR | Buna N | - | - | - | - | View Product |
PB-6-RD | Buna N | - | - | - | - | View Product |
PB-6-YW | Buna N | - | - | - | - | View Product |
PB-8 | Buna N | - | - | - | - | View Product |
PB-8-250 | Buna N | - | - | - | - | View Product |
PB-8-BK | Buna N | - | - | - | - | View Product |
PB-8-GR | Buna N | - | - | - | - | View Product |
PB-8-RD | Buna N | - | - | - | - | View Product |
PB-8-YW | Buna N | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.