The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
PTFE Tape Thread Sealant, 1/2 x 288 in. (12.7 x 732 cm)
Log in or Register to view price
Overview
PTFE Tape
Seal connections with the complete line of Swagelok pipe thread sealants, formulated for a range of chemicals in a variety of applications.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
Attribute | Value |
---|---|
Container Size | 1/2 x 288 in. (12.7 x 732 cm) |
Temperature Range | Temperatures up to 450 F (232 C) |
eClass (4.1) | 23071404 |
eClass (5.1.4) | 23079002 |
eClass (6.0) | 30140201 |
eClass (6.1) | 23079002 |
UNSPSC (4.03) | 31201514 |
UNSPSC (10.0) | 31201612 |
UNSPSC (11.0501) | 31201612 |
UNSPSC (13.0601) | 31201612 |
UNSPSC (15.1) | 31201612 |
UNSPSC (17.1001) | 31201701 |
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
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
MS-STR-4 | 1/4 x 576 in. (6.4 x 1463 cm) | Temperatures up to 450 F (232 C) | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.