The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Snoop® Liquid Leak Detector, 2 oz. (59 mL) Bottle
Log in or Register to view price
Overview
Snoop® Liquid Leak Detector
Sniff out even small, hard-to-reach leaks with Snoop® Liquid Leak Detector, featuring a flexible snooper tube and sustained bubbling action.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
Attribute | Value |
---|---|
Container Size | 2 oz. (59 mL) |
Maximum Temperature, °F (°C) | 200 (93) |
Minimum Temperature, °F (°C) | 27 (-2) |
Temperature Range | 27 to 200°F (–2 to 93°C) |
eClass (4.1) | 30040101 |
eClass (5.1.4) | 30040101 |
eClass (6.0) | 30040101 |
eClass (6.1) | 30040101 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 41111932 |
UNSPSC (11.0501) | 41111932 |
UNSPSC (13.0601) | 41111932 |
UNSPSC (15.1) | 41111932 |
UNSPSC (17.1001) | 40141600 |
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
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
MS-SNOOP-8OZ | 8 oz. (236 mL) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
MS-SNOOP-GAL | 1 gallon (3.8 L) | 27 to 200°F (–2 to 93°C) | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.