The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Overview
SWAK® Anaerobic Thread Sealant
Seal connections with the complete line of Swagelok pipe thread sealants, formulated for a range of chemicals in a variety of applications.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
Attribute | Value |
---|---|
Container Size | 250 cm³ |
Temperature Range | -65 to 350 °F (-53 to 176 °C) |
eClass (4.1) | 23071402 |
eClass (5.1.4) | 23079002 |
eClass (6.0) | 23079002 |
eClass (6.1) | 23079002 |
UNSPSC (4.03) | 31201612 |
UNSPSC (10.0) | 31201612 |
UNSPSC (11.0501) | 31201612 |
UNSPSC (13.0601) | 31201612 |
UNSPSC (15.1) | 31201612 |
UNSPSC (17.1001) | 31201701 |
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
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
MS-PTS-50 | 50 cm³ | -65 to 350 °F (-53 to 176 °C) | - | - | - | View Product |
MS-PTS-6 | 6 cm³ | -65 to 350 °F (-53 to 176 °C) | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.