The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Miniature Quick Connect Body, 0.05 Cv, 1/8 in. Swagelok Tube Fitting
Log in or Register to view price
Overview
Bodies
Make quick, easy connections with Swagelok miniature quick connects for applications, like laboratories, requiring frequent connections and reduced spillage and air inclusion with low dead volume, in a limited space.
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Good practices for operation of Swagelok quick-connects.
Specifications
Attribute | Value |
---|---|
Air Inclusion | 0.1 cm3 |
Body Material | Brass |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/8 in. |
Connection 1 Type | Swagelok® Tube Fitting |
CV Maximum | 0.05 - If coupled with a DESO stem, 0.06 - If coupled with a SESO stem |
Lubricant | Dow Corning 111 |
O-Ring Material | Buna N (Standard) |
Pressure Rating Coupled at Max Temp | 100 PSIG @ 250 °F /6.8 BAR @ 121 °C |
Pressure Rating Coupled at Room Temp | 2000 PSIG @ 70 °F /137 BAR @ 21 °C |
Pressure Rating Uncoupled at Room Temp | 100 PSIG @ 70 °F /6.8 BAR @ 21 °C |
Pressure/Temp Rating (Coupling and Uncoupling) | 100 PSIG @ 70 °F /6.8 BAR @ 21 °C |
Series | QM2 |
Spillage | 0.1 cm3 |
Testing | 0.1 cm3 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
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
B-QM2-B-2PM | Brass | 1/8 in. | Male NPT | - | - | View Product |
SS-QM2-B-100 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QM2-B-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QM2-B-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | View Product |
SS-QM2-B-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-QM2-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.