The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Purge Valve, 1/4 in. Male NPT, Alloy 400 Spring, SC-11 Cleaned
Log in or Register to view price
Overview
Purge Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Step-by-step identification procedure for threads and end connections.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
Attribute | Value |
---|---|
Body Material | Brass |
Cleaning Process | Special Cleaning and Packaging (SC-11) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male NPT |
Handle Style | Knurled |
eClass (4.1) | 37010264 |
eClass (5.1.4) | 27293301 |
eClass (6.0) | 37010203 |
eClass (6.1) | 37010203 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141600 |
UNSPSC (11.0501) | 40141600 |
UNSPSC (13.0601) | 40141600 |
UNSPSC (15.1) | 40141658 |
UNSPSC (17.1001) | 40141658 |
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
B-4P-2M | Brass | 1/8 in. | Male NPT | - | - | View Product |
B-4P-4M | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-4P-6M | Brass | 3/8 in. | Male NPT | - | - | View Product |
S-4P-4M | Carbon Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4P-2M | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-4P-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-4P-4M | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4P-4T | 316 Stainless Steel | 1/4 in. | Tube Stub | - | - | View Product |
SS-4P-6M | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-4PM2RT | 316 Stainless Steel | 1/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-4PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-4PST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.