text.skipToContent text.skipToNavigation

Brass Integral Bonnet Needle Valve, 0.37 Cv, 6 mm Swagelok Tube Fitting, Regulating Stem

Part #: B-1RS6MM

Add To Favorites

Overview

Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.37
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 390 PSIG /204°C @ 26 BAR
Minimum Temperature, °F (°C) -65 (-53)
Stem Tip Material Brass
Stem Type Regulating
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141600
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
B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-1RM4-S4 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT View Product
B-1RS12MM Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1RS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-1RS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-4RPS4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-4RPS6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-4RPS8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-18RF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-SG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-ORM2-S2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.