The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Thermoplastic Hose, Nylon Core, SAE J517 100R7, 1/4 in. Hose Size
Log in or Register to view price
Overview
7R Series Nylon Hose
Obtain precise flow control, drainability, or even a certified solution for alternative fuels with Swagelok nylon core hose. Or, if high performance is what you need, use Swagelok smooth-bore nylon core hoses with fiber braid reinforcements.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Nylon |
Hose Length | Determined by your authorized Sales and Service Center |
Hose Size | 1/4 in. |
Maximum Temperature, °F (°C) | 200 (93) |
Max Temperature Pressure Rating | 2750 psig (189 bar ) |
Minimum Temperature, °F (°C) | -40 (-40) |
Room Temperature Pressure Rating | 2750 PSIG / 189 BAR |
eClass (4.1) | 37110203 |
eClass (5.1.4) | 37110203 |
eClass (6.0) | 37110000 |
eClass (6.1) | 37110000 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142007 |
UNSPSC (11.0501) | 40142000 |
UNSPSC (13.0601) | 40142000 |
UNSPSC (15.1) | 40142000 |
UNSPSC (17.1001) | 39120000 |
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
7R-6 | Nylon | - | - | - | - | View Product |
7R-8 | Nylon | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.