text.skipToContent text.skipToNavigation

316L Stainless Steel 2-Valve 3-Port Double Pattern High Purity Bellows Sealed Manifold, 1/4 in.Rtbl VCR x FVCR x FVCR, SC-01 Clean

Part #: 6L-M1D-122P-IJ

Add To Favorites

Overview

Bellows Sealed

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male Rotatable VCR Thread
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/Female Nut
Connection 3 Size 1/4 in.
Connection 3 Type Face Seal (Metal Gasket) W/Female Nut
CV Maximum 0.3
Maximum Temperature, °F (°C) 200 (93)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010269
eClass (6.1) 37010269
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40141600
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
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.