The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Isolation Block and Bleed Valve, 1/2 in. Male NPT
Log in or Register to view price
Overview
2 Valve, Ball Stem
Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
Features: Step-by-step identification procedure for threads and end connections.
Assembly instructions (fluorocarbon FKM, reinforced and virgin TFE), Grafoil flange seal installation instructions.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Female NPT |
Maximum Temperature, °F (°C) | 450 (232) |
Minimum Temperature, °F (°C) | -65 (-53) |
eClass (4.1) | 37010269 |
eClass (5.1.4) | 37010269 |
eClass (6.0) | 37010269 |
eClass (6.1) | 37010269 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141600 |
UNSPSC (11.0501) | 40141600 |
UNSPSC (13.0601) | 40141600 |
UNSPSC (15.1) | 40141600 |
UNSPSC (17.1001) | 40141602 |
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
SS-V2BF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-V2BF8-FL | 316 Stainless Steel | 1/2 in. | Female NPT | Instrumentation Connection | Flange | View Product |
SS-V2BF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
SS-V2BFS8 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | 1/2 in. | Female Swagelok® Tube Fitting | View Product |
SS-V2NBM8-F8-G-11486 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.