text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure Low Temperature Service Ball Valve, PCTFE Seats, 3/8 in. Swagelok Tube Fitting

Part #: SS-L83KS6

Add To Favorites

Overview

Low Pressure 2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1.4
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Phenolic Handle
Orifice 0.187 in /4.7 mm
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PCTFE
Service Class Low Temperature Service
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
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
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.