The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Coalescing / Particle Filter, 1/4 in. Female Swagelok Tube Fitting, Fluorocarbon FKM O-Rings
Log in or Register to view price
Overview
Coalescing Filters
Remove liquid or particulate contaminants with a horizontally-mounted Swagelok filter that can be maintained while still connected to your system.
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
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
Connection 1 Size | 1/4 in. |
Connection 1 Type | Female Swagelok® Tube Fitting |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Female Swagelok® Tube Fitting |
Maximum Temperature, °F (°C) | 400 (204) |
Minimum Temperature, °F (°C) | 0 (-17) |
O-Ring Material | Fluorocarbon FKM |
eClass (4.1) | 32031604 |
eClass (5.1.4) | 36201990 |
eClass (6.0) | 36201900 |
eClass (6.1) | 36201900 |
UNSPSC (4.03) | 40161500 |
UNSPSC (10.0) | 40161500 |
UNSPSC (11.0501) | 40161500 |
UNSPSC (13.0601) | 40161500 |
UNSPSC (15.1) | 40161500 |
UNSPSC (17.1001) | 40160000 |
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
SS-FCE | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.