text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Needle Valve, 3/4-16 Female Straight Thread

Part #: SS-645-FP

Add To Favorites

Overview

Straight Pattern

Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45000 psig (3102 bar).

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4-16 in.
Connection 1 Type Female Straight Thread
Connection 2 Size 3/4-16 in.
Connection 2 Type Female Straight Thread
CV Maximum 0.14
Flow Pattern 2-Way, Shutoff, Straight
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
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
SS-410-FP 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-445-FP 316 Stainless Steel 9/16-18 in. Female Straight Thread 9/16-18 in. Female Straight Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.