text.skipToContent text.skipToNavigation

Stainless Steel General Utility Service Needle Valve, 1/2 in. FNPT, 0.20 in. (5.0 mm) Orifice

Part #: SS-4GUF8

Add To Favorites

Overview

Straight Pattern

GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 0.45
Flow Pattern 2-Way, Shutoff, Straight
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) 0 (-17)
Orifice 0.2
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
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
SS-4GUF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4GUF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-4GUF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-4GUM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4GUM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-8GUF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-8GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.