The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
15 Micron Element Kit for 4F, 2TF and 4TF Series Particulate Filters
Log in or Register to view price
Overview
Element Kits
Maintain the efficiency and effectiveness of your Swagelok filter with the variety of gasket, spring, and element kits available.
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
Attribute | Value |
---|---|
Feature | 15 Micron Element Pore Size |
Filter Element Size | 15 Micron |
Filter Series | 4F Series, 2TF Series, 4TF Series |
eClass (4.1) | 36102104 |
eClass (5.1.4) | 37102090 |
eClass (6.0) | 37019214 |
eClass (6.1) | 37019214 |
UNSPSC (4.03) | 40161500 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40161526 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40160000 |
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
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.