The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
316 Stainless Steel Double Ended Miniature Sample Cylinder, 25 cm3, 1000 psig (68.9 bar)
Log in or Register to view price
Overview
Miniature Sample Cylinders
Miniature sample cylinders with 3/8 in. Swagelok tube adapter end connections allow safe transport of low volumes of fluids. The tube adapter ends can be connected to 3/8 in. Swagelok tube fittings or welded to 1/4 or 3/8 in. tubing.
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 3/8 in. |
Connection 1 Type | Tube Stub |
Connection 2 Size | 3/8 in. |
Connection 2 Type | Tube Stub |
Cylinder Volume/Info | 25 cm3 |
Maximum Temperature, °F (°C) | 850 (454) |
Minimum Temperature, °F (°C) | -65 (-53) |
eClass (4.1) | 36030101 |
eClass (5.1.4) | 36030104 |
eClass (6.0) | 36030104 |
eClass (6.1) | 36030104 |
UNSPSC (4.03) | 24111800 |
UNSPSC (10.0) | 24111802 |
UNSPSC (11.0501) | 24111802 |
UNSPSC (13.0601) | 24111802 |
UNSPSC (15.1) | 24111802 |
UNSPSC (17.1001) | 24111800 |
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
SS-4CD-TW-10 | 316 Stainless Steel | 3/8 in. | Tube Stub | 3/8 in. | Tube Stub | View Product |
SS-4CD-TW-50 | 316 Stainless Steel | 3/8 in. | Tube Stub | 3/8 in. | Tube Stub | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.