text.skipToContent text.skipToNavigation

Stainless Steel Toggle Valve, 3/8 in. Swagelok Tube Fitting

Part #: SS-1GS6

Add To Favorites

Overview

Straight Pattern, Manual Actuation

On-off operation is quick and easy with the toggle valve.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.7
Flow Pattern Straight (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 200 PSIG /93°C @ 13.7 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.250 in
Room Temperature Pressure Rating 200 PSIG @ 100°F /13.7 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40141600
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
B-1GF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1GM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.