The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel DIN Flange Adapter, 12 mm Swagelok Tube Fitting, DN 25, PN 40, Sealing Face C per DIN 2526
Log in or Register to view price
Overview
Straights
Transition smoothly from pipe to tubing for continuous flow with flange to Swagelok tube fittings.
Get a threadless, weldless transition from flanged pipe to tube fittings with Swagelok® flange adapters, available in a variety of flange types and pressure classes.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 12 mm |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | DN 25 |
Connection 2 Type | DIN Flange, Class PN 40 |
Flow Restrictor | No |
eClass (4.1) | 37020230 |
eClass (5.1.4) | 37020205 |
eClass (6.0) | 37020200 |
eClass (6.1) | 37020200 |
UNSPSC (4.03) | 40141710 |
UNSPSC (10.0) | 40142404 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183109 |
UNSPSC (15.1) | 40183109 |
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
SS-12M0-F15M-40-C | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | DN 15 | DIN Flange, Class PN 40 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.