The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-11 Cleaned, NC Actuator
Log in or Register to view price
Overview
Straight Pattern, with Actuator
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Specifications
Attribute | Value |
---|---|
Body Material | 316L VIM-VAR |
Cleaning Process | Special Cleaning and Packaging (SC-11) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Face Seal (Metal Gasket) Female VCR |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Face Seal (Metal Gasket) Female VCR |
CV Maximum | 0.2 |
Maximum Temperature, °F (°C) | 150 (65) |
Minimum Temperature, °F (°C) | -10 (-23) |
eClass (4.1) | 37010206 |
eClass (5.1.4) | 37011800 |
eClass (6.0) | 37011801 |
eClass (6.1) | 37011801 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141621 |
UNSPSC (11.0501) | 40141621 |
UNSPSC (13.0601) | 40141621 |
UNSPSC (15.1) | 40141621 |
UNSPSC (17.1001) | 40141600 |
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
6LVV-DPHFR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
6LVV-DPHS4-C | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
6LVV-DPHS4-O | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
6LVV-DPHS6M-C | 316L VIM-VAR | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.