The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
316L Stainless Steel 90° Tube Butt Weld Union Elbow, 3/4 in. OD, SC-01 Cleaned
Log in or Register to view price
Overview
90° Elbows
Achieve strength and reliability for making permanent connections with Swagelok ultrahigh-purity, specially cleaned, and industrial weld fittings in a range of alloys.
Swagelok® weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Specifications
Attribute | Value |
---|---|
Body Material | 316L Stainless Steel |
Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
Connection 1 Size | 3/4 in. |
Connection 1 Type | Tube Butt Weld |
Connection 2 Size | 3/4 in. |
Connection 2 Type | Tube Butt Weld |
Flow Restrictor | No |
eClass (4.1) | 37020715 |
eClass (5.1.4) | 37020501 |
eClass (6.0) | 37020501 |
eClass (6.1) | 37020501 |
UNSPSC (4.03) | 40141718 |
UNSPSC (10.0) | 40142604 |
UNSPSC (11.0501) | 40142604 |
UNSPSC (13.0601) | 40183101 |
UNSPSC (15.1) | 40183101 |
UNSPSC (17.1001) | 40183101 |
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
316L-12-ATW-9 | 316L Stainless Steel | 3/4 in. | Automatic Tube Butt Weld | 3/4 in. | Automatic Tube Butt Weld | View Product |
316L-12TB7-9 | 316L Stainless Steel | 3/4 in. | Tube Butt Weld | 3/4 in. | Tube Butt Weld | View Product |
316L-4-ATW-9 | 316L Stainless Steel | 1/4 in. | Automatic Tube Butt Weld | 1/4 in. | Automatic Tube Butt Weld | View Product |
316L-4TB7-9 | 316L Stainless Steel | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
316L-6TB7-9 | 316L Stainless Steel | 3/8 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | View Product |
316L-8TB7-9 | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.