The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Elongated Fractional Weld Plate, 4.57 in. (116 mm) Length
Log in or Register to view price
Overview
Elongated Weld Plate
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Specifications
Attribute | Value |
---|---|
Body Material | 304 Stainless Steel |
Fractional/Metric | Fractional |
Length | 4.57 in. (116 mm) Length |
eClass (4.1) | 37020312 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 37020232 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 31162906 |
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
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-WPE | 304 Stainless Steel | - | 2.52 in. (64.0 mm) Length | - | View Product |
304-S1-WPEM | 304 Stainless Steel | - | 64 mm (2.52 in.) Length | - | View Product |
304-S3-WPE | 304 Stainless Steel | - | 3.07 in. (78.0 mm) Length | - | View Product |
304-S5-WPE | 304 Stainless Steel | - | 3.94 in. (100 mm) Length | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.